Expansion piece
Type 172 AR
Item no. 5218926
EAN 4012195409090



Item no. / Type
5218926 / 172 AR
Smallest selling unit: 10 piece
10piece
piece
Description
• For equalising temperature-related length changes
• Necessary on conductor lengths over 20 m
• From round conductor Rd 8-Al
• Necessary on conductor lengths over 20 m
• From round conductor Rd 8-Al
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 405x160x8 |
| Material | Aluminium |
Environmental Data
0,9566 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9566 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9566 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
172 AR
5218926
172 AR
Item no.
5218926

