Expansion piece
Type 1807
Item no. 5016142
EAN 4012195379270



Item no. / Type
5016142 / 1807
Smallest selling unit: 1 piece
1piece
piece
Description
• For expansion joints, for a connection of the foundation earth electrode outside the concrete
• To VDE 0185-561-2 (IEC 62561-2)
• 2 hexagonal nuts M10 x 30, 2 steel washers, hot galvanised and 2 serrated washers made of rustproof steel
• To VDE 0185-561-2 (IEC 62561-2)
• 2 hexagonal nuts M10 x 30, 2 steel washers, hot galvanised and 2 serrated washers made of rustproof steel
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | 40x5 mm |
| Dimension | 40x5mm |
| Material | Aluminium |
Environmental Data
3,3864 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,3864 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,3864 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
1807
5016142
1807
Item no.
5016142


