EX ISG N spark gap
Type EX ISG N
Item no. 5240089
EAN 4012196849574



Item no. / Type
5240089 / EX ISG N
Nominal discharge surge current
100 kA
Smallest selling unit: 1 piece
1piece
piece
Description
Spark gap for potentially explosive areas, Zone 1/21 and 2/22, for indirect bridging of insulating flanges and insulating threaded joints, e.g. in cathodically corrosion-protected (CCP) systems. For indirect connection of operationally separated system sections during lightning impact. Use according to lightning protection equipotential bonding in accordance with DIN EN 62305/VDE 0185. Suitable for installation in interior and exterior areas and in wet rooms. Particularly low rated contact surge voltage.
• Spark gap to VDE 0185-561-3 (IEC 62561-3)
• Ex certificate to ATEX
• Labelling to EN IEC 60079-0 / EN 60079-1: II 2G Ex db IIC T6 Gb
• Labelling to EN IEC 60079-0 / IEC 60079/31: II 2 D Ex td IIIC T80 °C Db IP67
• Ex certificate to IECEx
• Labelling to IEC 60079-0 / -1: Ex db IIC T6 Gb
• Labelling to IEC 60079-0 / -31: Ex tb IIIC T80 °C Db IP67
• Spark gap to VDE 0185-561-3 (IEC 62561-3)
• Ex certificate to ATEX
• Labelling to EN IEC 60079-0 / EN 60079-1: II 2G Ex db IIC T6 Gb
• Labelling to EN IEC 60079-0 / IEC 60079/31: II 2 D Ex td IIIC T80 °C Db IP67
• Ex certificate to IECEx
• Labelling to IEC 60079-0 / -1: Ex db IIC T6 Gb
• Labelling to IEC 60079-0 / -31: Ex tb IIIC T80 °C Db IP67
Technical data
Technical data
| Power frequency spark-over voltage | 0,64 kV |
|---|---|
| Protection rating | IP65/67 |
| Dimension | 215x47x35 |
| Connection | Rd 10 mm |
| Material of the connection | Stainless steel, rustproof |
| Lightning current carrying capacity | N/50 kA |
| Rated power frequency withstand voltage | 300 V |
| Rated DC withstand voltage | 425 V |
| Rated impulse sparkover voltage | 1,5 kV |
| ROHS-conformant | yes |
| Connecting cable length | 0 m |
| Lightning impulse current | 50 kA |
| Nominal discharge surge current | 100 kA |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 215x47x35 |
| Colour | Black |
| Product series | Ex |
Environmental Data
1,7553 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7553 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7553 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Certificates (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal discharge surge current
Item no.
EX ISG N
100
5240089
EX ISG N
Item no.
5240089
Nominal discharge surge current
100

