EX ISG H spark gap, jacketed
Type EX ISG H KU
Item no. 5240032
EAN 4012196522941



Item no. / Type
Lightning impulse current
Nominal discharge surge current
Smallest selling unit: 1 piece
1piece
piece
Description
• Spark gap to VDE 0185-561-3 (IEC 62561-3)
• Ex certificate to ATEX
• Labelling to EN 60079-0/-1: II 2 G Ex db IIC T6 Gb
• Labelling to EN 60079-0/-31: II 2 D Ex td IIIC T80 °C Db IP67
• Ex certificate to IECEx
• Labelling to EN 60079-0/-1: Ex db IIC T6 Gb
• Labelling to EN 60079-0/-31: Ex td IIIC T80 °C Db IP67
• Ex certificate to INMETRO
• Labelling to ABNT NBR IEC 60079-0/-1: Ex db IIC T6 Gb
• Labelling to ABNT NBR IEC 60079-31: Ex td IIIC T80 °C Db IP67
• Water-proof shrinkage
• NYY-0 1 x 25 mm2 cable, mounted on both sides
• Particularly suitable for connections in the ground
Application: In potentially explosive areas zone 1/21 and 2/22, indirect bridging of insulating flanges and insulating glands, e.g. in cathodic, corrosion-protected (KKS) systems.
• Ex certificate to ATEX
• Labelling to EN 60079-0/-1: II 2 G Ex db IIC T6 Gb
• Labelling to EN 60079-0/-31: II 2 D Ex td IIIC T80 °C Db IP67
• Ex certificate to IECEx
• Labelling to EN 60079-0/-1: Ex db IIC T6 Gb
• Labelling to EN 60079-0/-31: Ex td IIIC T80 °C Db IP67
• Ex certificate to INMETRO
• Labelling to ABNT NBR IEC 60079-0/-1: Ex db IIC T6 Gb
• Labelling to ABNT NBR IEC 60079-31: Ex td IIIC T80 °C Db IP67
• Water-proof shrinkage
• NYY-0 1 x 25 mm2 cable, mounted on both sides
• Particularly suitable for connections in the ground
Application: In potentially explosive areas zone 1/21 and 2/22, indirect bridging of insulating flanges and insulating glands, e.g. in cathodic, corrosion-protected (KKS) systems.
Technical data
Technical data
| Power frequency spark-over voltage | 0,56 kV |
|---|---|
| Protection rating | IP65/67 |
| Explosion-tested version | yes |
| Ignition protection type | Pressure-resistant encapsulation |
| Connection | Metric |
| Material of the connection | Die-cast zinc |
| Lightning current carrying capacity | H/100 kA |
| Rated power frequency withstand voltage | 250 V |
| Rated DC withstand voltage | 354 V |
| Rated impulse sparkover voltage | 1,25 kV |
| ROHS-conformant | yes |
| Connecting cable length | 2 m |
| Lightning impulse current | 100 kA |
| Nominal discharge surge current | 100 kA |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2x2000mm |
| Material | Hot melt |
| Colour | Black |
| Product series | Ex |
Environmental Data
3,1196 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1196 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,1196 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 5240360
Connection clamp AB EX ISG, straightType
AB EX ISG S M10
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Lightning impulse current
Nominal discharge surge current
Item no.
EX ISG H KU
100
100
5240032
EX ISG H 350 2L
100
100
5240033
EX ISG H KU
Item no.
5240032
Lightning impulse current
100
Nominal discharge surge current
100
EX ISG H 350 2L
Item no.
5240033
Lightning impulse current
100
Nominal discharge surge current
100

