EÜK PVC underfloor installation duct, duct height 35 mm
Type DU 9035
Item no. 7425902
EAN 4012195253686



Item no. / Type
7425902 / DU 9035
Smallest selling unit: 3 m
3m
m
Description
Trapezoidal duct, one-compartment, for use in cement screeds and under false floors.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 90 mm |
| Height | 35 mm |
Technical data
| Usable cross-section | 23,05 cm² |
|---|---|
| Number of compartments | 1 St. |
| Cross-section, draw a | 2305 mm² |
| ROHS-conformant | yes |
| Duct height, min. | 35 mm |
| Dimension | 35x90x3000 |
| Material | Polyvinylchloride |
| Colour | Light grey |
| Product series | UDS Underfloor box |
Environmental Data
1,083 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,083 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,083 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DU 9035
7425902
DU 9035
Item no.
7425902

