EÜK horizontal bend
Type KH DU 9035 90
Item no. 7425925
EAN 4012195816072



Item no. / Type
7425925 / KH DU 9035 90
Smallest selling unit: 1 piece
1piece
piece
Description
Horizontal bend, 90°, suitable for duct size 90x35.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 90 mm |
| Height | 35 mm |
Technical data
| Number of compartments | 1 St. |
|---|---|
| Cross-section, draw a | 2305 mm² |
| Trunking width, min. | 90 mm |
| ROHS-conformant | yes |
| Duct height, min. | 35 mm |
| Material | Polyvinylchloride |
| Colour | Light grey |
Environmental Data
0,4757 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4757 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4757 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KH DU 9035 90
7425925
KH DU 9035 90
Item no.
7425925

