EÜK duct connector
Type DUC 6025
Item no. 7425910
EAN 4012195253723



Item no. / Type
7425910 / DUC 6025
Smallest selling unit: 50 piece
50piece
piece
Description
Coupling element for connecting one-compartment PVC duct lengths with a trapezoid-shaped cross-section.
Technical data
Dimensions
| Length | 43 mm |
|---|---|
| Width | 64 mm |
| Height | 29 mm |
Technical data
| Trunking width, min. | 60 mm |
|---|---|
| Version for | Strap |
| ROHS-conformant | yes |
| Duct height, min. | 25 mm |
| Material | Polyvinylchloride |
| Colour | Light grey |
Environmental Data
0,0417 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0417 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0417 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DUC 6025
7425910
DUC 6025
Item no.
7425910

