Equipotential busbar with plastic base plate
Type 1809
Item no. 5015073
EAN 4012195378259


Item no. / Type
5015073 / 1809
Length
188 mm
Width
52 mm
Height
44,5 mm
Colour
Grey
Smallest selling unit: 1 piece
1piece
piece
Description
Equipotential busbar for equipotential bonding according to DIN VDE 0100-410/-540 and lightning protection equipotential bonding according to DIN VDE 0185-305
• Base plate and cover hood made of polystyrene, grey
• Sealable / labellable cover
• Contact strip made of nickel-plated brass
• Screws and crossbar made of electrogalvanised steel
• Capable of carrying lightning current of 100 kA (10/350)
Connection options:
• 7x single or multi-core cables to 25 mm² or fine-core cables to 16 mm²
• 1 round conductor Rd 8–10
• 1 flat strip to FL30 or round conductor Rd 8–10
With sealable cover hood,
made from impact-resistant plastic
• Base plate and cover hood made of polystyrene, grey
• Sealable / labellable cover
• Contact strip made of nickel-plated brass
• Screws and crossbar made of electrogalvanised steel
• Capable of carrying lightning current of 100 kA (10/350)
Connection options:
• 7x single or multi-core cables to 25 mm² or fine-core cables to 16 mm²
• 1 round conductor Rd 8–10
• 1 flat strip to FL30 or round conductor Rd 8–10
With sealable cover hood,
made from impact-resistant plastic
Minimum order quantity 00000
Technical data
Dimensions
| Length | 188 mm |
|---|---|
| Width | 52 mm |
| Height | 44,5 mm |
Technical data
| Insulator | yes |
|---|---|
| Quantity of round conductor connections, total | 1 |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 1 |
| Quantity of flat conductor connections up to 30 mm | 1 |
| Quantity of flat conductor connections up to 40 mm | 0 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 0 |
| Quantity of cable connections up to 25 mm², rigid | 7 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Brass |
| Material of the terminal | Steel |
| Surface of the contact rail | Nickel-plated |
| Surface of the terminal | Electrogalvanised |
| Version for | With cover hood |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | Exempt |
| Type | Fixed structure |
| Dimension | 188mm |
| Material | Brass |
| Colour | Grey |
Environmental Data
0,6705 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6705 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6705 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
1809
188
52
44,5
Grey
5015073
1809
Item no.
5015073
Length
188
Width
52
Height
44,5
Colour
Grey

