Equipotential busbar, solid version
Type 1810
Item no. 5015057
EAN 4012195378136


Item no. / Type
5015057 / 1810
Length
348 mm
Width
120 mm
Height
83 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Base plate and screw-on cover made of strip-galvanised steel
• Sealable / labellable cover
• Contact strip made of strip-galvanised steel
• Screws and crossbar made of steel, hot-dip galvanised or electrogalvanised
Connection options:
• 6 cables 6-16 mm²
• 1 round conductor Rd 8-10
• 1 flat conductor to FL 40
• 2 cable shoe M8
• Sealable / labellable cover
• Contact strip made of strip-galvanised steel
• Screws and crossbar made of steel, hot-dip galvanised or electrogalvanised
Connection options:
• 6 cables 6-16 mm²
• 1 round conductor Rd 8-10
• 1 flat conductor to FL 40
• 2 cable shoe M8
Technical data
Dimensions
| Length | 348 mm |
|---|---|
| Width | 120 mm |
| Height | 83 mm |
Technical data
| Insulator | no |
|---|---|
| Quantity of round conductor connections, total | 1 |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 1 |
| Quantity of flat conductor connections up to 30 mm | 0 |
| Quantity of flat conductor connections up to 40 mm | 1 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 6 |
| Quantity of cable connections up to 25 mm², rigid | 0 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Brass |
| Material of the terminal | Steel |
| Surface of the contact rail | Nickel-plated |
| Surface of the terminal | Electrogalvanised |
| Version for | With cover hood |
| ROHS-conformant | yes |
| Type | Fixed structure |
| Dimension | 348mm |
| Surface | Hot galvanised |
| Material | Steel |
Environmental Data
4,6032 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,6032 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,6032 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (1)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
1810
348
120
83
5015057
1810
Item no.
5015057
Length
348
Width
120
Height
83

