Equipotential busbar, simple version
Type 1808
Item no. 5015014
EAN 4012195378075



Item no. / Type
5015014 / 1808
Length
300 mm
Width
30 mm
Height
34 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Clamp and crossbar, electrogalvanised steel
• Clamping element and contact strip, brass, screws, hot dipped galvanised steel
Connection options:
• 8 x cables to 25 mm²
• 1 x round conductor Rd 8-10
• 1 x flat conductor to FL 40
• Clamping element and contact strip, brass, screws, hot dipped galvanised steel
Connection options:
• 8 x cables to 25 mm²
• 1 x round conductor Rd 8-10
• 1 x flat conductor to FL 40
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 30 mm |
| Height | 34 mm |
Technical data
| Insulator | no |
|---|---|
| Quantity of round conductor connections, total | 1 |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 1 |
| Quantity of flat conductor connections up to 30 mm | 0 |
| Quantity of flat conductor connections up to 40 mm | 1 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 0 |
| Quantity of cable connections up to 25 mm², rigid | 8 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Brass |
| Material of the terminal | Brass |
| Surface of the contact rail | Nickel-plated |
| Surface of the terminal | Nickel-plated |
| Version for | Without cover hood |
| ROHS-conformant | yes |
| Type | Fixed structure |
| Dimension | 300mm |
| Material | Brass |
Environmental Data
1,5903 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5903 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5903 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
1808
300
30
34
5015014
1808
Item no.
5015014
Length
300
Width
30
Height
34


