Equipotential busbar for outside installation, metal base plate
Type 1809 AM
|Item no. 5015105
|EAN 4012196587292



Item no. / Type
5015105 / 1809 AM
Length
188 mm
Width
52 mm
Height
44,5 mm
Colour
Black
Smallest selling unit: 1 piece
1piece
piece
Description
Equipotential busbar for equipotential bonding according to DIN VDE 0100-410/-540 and lightning protection equipotential bonding according to DIN VDE 0185-305
• Cover hood made of polystyrene
• Base plate made of steel, zinc-iron surface
• Colour: Black, UV-resistant
• Screws and crossbar made of VA
• Capable of carrying lightning current 100 kA (10/350)
Connection options:
• 7 single or multi-wire cables to 25 mm² or fine-wire cables to 16 mm²
• 1 round conductor Rd 8–10
• 1 flat strip to FL30 or round conductor Rd 8–10
• Cover hood made of polystyrene
• Base plate made of steel, zinc-iron surface
• Colour: Black, UV-resistant
• Screws and crossbar made of VA
• Capable of carrying lightning current 100 kA (10/350)
Connection options:
• 7 single or multi-wire cables to 25 mm² or fine-wire cables to 16 mm²
• 1 round conductor Rd 8–10
• 1 flat strip to FL30 or round conductor Rd 8–10
Technical data
Dimensions
| Length | 188 mm |
|---|---|
| Width | 52 mm |
| Height | 44,5 mm |
Technical data
| Quantity of round conductor connections, total | 1 |
|---|---|
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 1 |
| Quantity of flat conductor connections up to 30 mm | 1 |
| Quantity of flat conductor connections up to 40 mm | 0 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 0 |
| Quantity of cable connections up to 25 mm², rigid | 7 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Brass |
| Material of the terminal | Steel |
| Surface of the contact rail | Nickel-plated |
| Surface of the terminal | Electrogalvanised |
| Version for | With cover hood |
| Lightning current carrying capacity | H/100 kA |
| Type | Fixed structure |
| Dimension | 188mm |
| Material | Stainless steel 1.4301 |
| Colour | Black |
Environmental Data
1,0545 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0545 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0545 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
1809 AM
188
52
44,5
Black
5015105
1809 AM
Item no.
5015105
Length
188
Width
52
Height
44,5
Colour
Black


