Equipotential busbar for outside installation
Type 1809 A
Item no. 5015111
EAN 4012195959427



Item no. / Type
5015111 / 1809 A
Length
188 mm
Width
52 mm
Height
44,5 mm
Colour
Black
Smallest selling unit: 1 piece
1piece
piece
Description
Equipotential busbar for equipotential bonding according to DIN VDE 0100-410/-540 and lightning protection equipotential bonding according to DIN VDE 0185-305
• Cover hood and base plate made of polystyrene
• Colour: Black, UV-resistant
• Screws and crossbar made of VA
• Capable of carrying lightning current 50 kA (10/350)
Connection options:
• 7 x single or multi-core cables to 25 mm² or fine-core cables to 16 mm²
• 1 x round conductor Rd 8-10
• 1 x flat strip to FL30 or round conductor Rd 8-10
• Cover hood and base plate made of polystyrene
• Colour: Black, UV-resistant
• Screws and crossbar made of VA
• Capable of carrying lightning current 50 kA (10/350)
Connection options:
• 7 x single or multi-core cables to 25 mm² or fine-core cables to 16 mm²
• 1 x round conductor Rd 8-10
• 1 x flat strip to FL30 or round conductor Rd 8-10
Technical data
Dimensions
| Length | 188 mm |
|---|---|
| Width | 52 mm |
| Height | 44,5 mm |
Technical data
| Insulator | yes |
|---|---|
| Quantity of round conductor connections, total | 1 |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 1 |
| Quantity of flat conductor connections up to 30 mm | 1 |
| Quantity of flat conductor connections up to 40 mm | 0 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 0 |
| Quantity of cable connections up to 25 mm², rigid | 7 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Brass |
| Material of the terminal | Steel |
| Surface of the contact rail | Nickel-plated |
| Surface of the terminal | Electrogalvanised |
| Version for | With cover hood |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | Exempt |
| Type | Fixed structure |
| Dimension | 50x5mm |
| Material | Stainless steel 1.4301 |
| Colour | Black |
Environmental Data
0,9056 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9056 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9056 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
1809 A
188
52
44,5
Black
5015111
1809 A
Item no.
5015111
Length
188
Width
52
Height
44,5
Colour
Black


