Equipotential busbar for EX zone 1/21, 2/22
Type EX PAS 10
Item no. 5015270
EAN 4012196427680



Item no. / Type
Length
Width
Height
Number of connections
Smallest selling unit: 1 piece
1piece
piece
Description
For ignition spark-free protection/functional equipotential bonding to DIN VDE 0100-410/-540 as well as ignition spark-free lightning protection equipotential bonding to VDE 0185-305 (IEC 62305) in systems to VDE 0165-1 (IEC/ EN 60079-14)
• Use in potentially explosive areas, Ex zone 1 and 2/21 and 22
• Tested according to explosion group IIC
• Lightning current carrying capacity class H (100 kA) to VDE 0185-561-1 (IEC/EN 62561-1)
• UV-resistant and halogen-free insulation feet
• With spring washer for locking screws against self-loosening to VDE 0185-305-3 Supplementary sheet 2
• Suitable for indoor and outdoor applications
• Use in potentially explosive areas, Ex zone 1 and 2/21 and 22
• Tested according to explosion group IIC
• Lightning current carrying capacity class H (100 kA) to VDE 0185-561-1 (IEC/EN 62561-1)
• UV-resistant and halogen-free insulation feet
• With spring washer for locking screws against self-loosening to VDE 0185-305-3 Supplementary sheet 2
• Suitable for indoor and outdoor applications
Technical data
Dimensions
| Length | 441 mm |
|---|---|
| Width | 54 mm |
| Height | 4 mm |
Technical data
| Number of connections | 10 |
|---|---|
| Insulator | yes |
| Quantity of round conductor connections, total | 10 |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 0 |
| Quantity of flat conductor connections up to 30 mm | 0 |
| Quantity of flat conductor connections up to 40 mm | 1 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 0 |
| Quantity of cable connections up to 25 mm², rigid | 0 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Rustproof steel (V2A) |
| Material of the terminal | Rustproof steel (V2A) |
| Version for | Only terminal |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Type | Fixed structure |
| Dimension | 10xM10 |
| Material | Stainless steel 1.4301 |
| Product series | Ex |
Environmental Data
11,5349 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 11,5349 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,5349 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Number of connections
Item no.
EX PAS 5
279
54
4
5
5015265
EX PAS 10
441
54
4
10
5015270
Length
Number of connections
EX PAS 5
Item no.
5015265
Length
279
Width
54
Height
4
Number of connections
5
EX PAS 10
Item no.
5015270
Length
441
Width
54
Height
4
Number of connections
10
