Equipotential busbar BigBar for industrial application
Type 1802 5 VA
|Item no. 5015854
|EAN 4012195002277




Item no. / Type
Length
Width
Height
Number of connections
Smallest selling unit: 1 piece
1piece
piece
Description
• Main potential equalisation to VDE 0100 Part 410 and Part 540, and also lightning protection potential equalisation to VDE 0185-305 (IEC 62305)
• Insulation feet
• Quick, simple assembly of connection conductors to the contact rail using lock bolts M10
• The high-grade stainless steel versions (V2A) are suitable for outdoor use
• Complete with anchors and bolts for wall mounting
• With lock washer (DIN 137) for bolt locking against loosening (e.g. required in industry and Ex areas)
• Insulation feet
• Quick, simple assembly of connection conductors to the contact rail using lock bolts M10
• The high-grade stainless steel versions (V2A) are suitable for outdoor use
• Complete with anchors and bolts for wall mounting
• With lock washer (DIN 137) for bolt locking against loosening (e.g. required in industry and Ex areas)
Technical data
Dimensions
| Length | 246 mm |
|---|---|
| Width | 40 mm |
| Height | 5 mm |
Technical data
| Number of connections | 5 |
|---|---|
| Insulator | yes |
| Quantity of round conductor connections, total | 5 |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 0 |
| Quantity of flat conductor connections up to 30 mm | 0 |
| Quantity of flat conductor connections up to 40 mm | 0 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 0 |
| Quantity of cable connections up to 25 mm², rigid | 0 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Rustproof steel (V2A) |
| Material of the terminal | Rustproof steel (V2A) |
| Version for | Only terminal |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Type | Modular structure |
| Dimension | 5xM10 |
| Material | Stainless steel 1.4301 |
| Product series | Ex |
Environmental Data
3,6271 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,6271 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,6271 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 5015880
Cover for BigBar equipotential busbarType
1802 AH 5
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Number of connections
Item no.
1802 5 VA
246
40
5
5
5015854
1802 10 VA
408,5
40
5
10
5015866
1802 DC 5+5 VA
605
40
85
10
5015876
Length
Height
Number of connections
1802 5 VA
Item no.
5015854
Length
246
Width
40
Height
5
Number of connections
5
1802 10 VA
Item no.
5015866
Length
408,5
Width
40
Height
5
Number of connections
10
1802 DC 5+5 VA
Item no.
5015876
Length
605
Width
40
Height
85
Number of connections
10

