Equipotential busbar 1809 for concealed mounting
Type 1809 UP
Item no. 5015065
EAN 4012195378198



Item no. / Type
5015065 / 1809 UP
Length
250 mm
Width
220 mm
Height
67 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Mounted equipotential busbar 1809 (without cover hood) in concealed housing
• Pre-marked concealed housing for inserting required cables and cover
• Contact strip made of nickel-plated brass
• Bolts and crossbar made of electrogalvanised steel
• Capable of carrying lightning current 100 kA (10/350)
Connection options:
• 7x cables up to 25 mm²
• 1 round conductor Rd 8–10
• 1 flat conductor up to FL 30 or round conductor Rd 8–10
• Pre-marked concealed housing for inserting required cables and cover
• Contact strip made of nickel-plated brass
• Bolts and crossbar made of electrogalvanised steel
• Capable of carrying lightning current 100 kA (10/350)
Connection options:
• 7x cables up to 25 mm²
• 1 round conductor Rd 8–10
• 1 flat conductor up to FL 30 or round conductor Rd 8–10
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 220 mm |
| Height | 67 mm |
Technical data
| Insulator | yes |
|---|---|
| Quantity of round conductor connections, total | 1 |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 1 |
| Quantity of flat conductor connections up to 30 mm | 1 |
| Quantity of flat conductor connections up to 40 mm | 0 |
| Quantity of cable connections up to 6 mm², rigid | 0 |
| Quantity of cable connections up to 16 mm², rigid | 0 |
| Quantity of cable connections up to 25 mm², rigid | 7 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Brass |
| Material of the terminal | Steel |
| Surface of the contact rail | Nickel-plated |
| Surface of the terminal | Electrogalvanised |
| Version for | In the housing |
| ROHS-conformant | Exempt |
| Type | Fixed structure |
| Dimension | 50x5mm |
| Material | Brass |
Environmental Data
0,6007 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6007 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6007 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
1809 UP
250
220
67
5015065
1809 UP
Item no.
5015065
Length
250
Width
220
Height
67


