Equipotential busbar 1804 for surface mounting
Type 1804 AP
Item no. 5015557
EAN 4012195477839



Item no. / Type
5015557 / 1804 AP
Length
90,5 mm
Width
90,5 mm
Height
39,3 mm
Colour
Light grey; RAL 7035
Smallest selling unit: 10 piece
10piece
piece
Description
• Mounted equipotential busbar 1804 in junction box
• Pre-marked junction box for inserting required cables and covers
• Contact strip made of nickel-plated brass
• Screws and clamp strap from hot-dip galvanised steel
Connection options:
• 6x cables 1.5–10 mm²
• 1x cable 6–16 mm²
• Pre-marked junction box for inserting required cables and covers
• Contact strip made of nickel-plated brass
• Screws and clamp strap from hot-dip galvanised steel
Connection options:
• 6x cables 1.5–10 mm²
• 1x cable 6–16 mm²
Technical data
Dimensions
| Length | 90,5 mm |
|---|---|
| Width | 90,5 mm |
| Height | 39,3 mm |
Technical data
| Insulator | yes |
|---|---|
| Quantity of round conductor connections, total | 7 |
| Quantity of round conductor connections 8 mm | 0 |
| Quantity of round conductor connections 10 mm | 0 |
| Quantity of round conductor connections 8-10 mm | 0 |
| Quantity of flat conductor connections up to 30 mm | 0 |
| Quantity of flat conductor connections up to 40 mm | 0 |
| Quantity of cable connections up to 6 mm², rigid | 6 |
| Quantity of cable connections up to 16 mm², rigid | 1 |
| Quantity of cable connections up to 25 mm², rigid | 0 |
| Quantity of cable connections up to 95 mm², rigid | 0 |
| Material of the contact rail | Brass |
| Material of the terminal | Steel |
| Surface of the contact rail | Nickel-plated |
| Surface of the terminal | Electrogalvanised |
| Version for | In the housing |
| ROHS-conformant | Exempt |
| Type | Fixed structure |
| Dimension | 90,5x90,5x39 |
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
Environmental Data
0,2701 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2701 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2701 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
1804 AP
90,5
90,5
39,3
Light grey; RAL 7035
5015557
1804 AP
Item no.
5015557
Length
90,5
Width
90,5
Height
39,3
Colour
Light grey; RAL 7035


