Equipotential bonding socket, 1 module, straight outlet, black-grey
Type PAD-ID6 SWGR1
Item no. 6120001
EAN 4012196049134



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Equipotential bonding socket to DIN 42801, socket in black with green-yellow colour ring, cable connection to rear with M6 screw bolt, including two nuts, washers and a serrated washer.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Surface version | Matt |
| Dimension | 45 x 45 |
| Transparent | no |
| Mounting type | Installation |
| ROHS-conformant | Exempt |
| Version for | Socket, single |
| Combination | Basic element with central cover plate |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | BlackLine |
Environmental Data
0,1113 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1113 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1113 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PAD-ID6 SWGR1
Black-grey; RAL 7021
6120001
PAD-ID6 RW1
Pure white; RAL 9010
6120003
PAD-ID6 AL1
Aluminium painted
6120005
Colour
PAD-ID6 SWGR1
Item no.
6120001
Colour
Black-grey; RAL 7021
PAD-ID6 RW1
Item no.
6120003
Colour
Pure white; RAL 9010
PAD-ID6 AL1
Item no.
6120005
Colour
Aluminium painted

