End piece, universal trunking
Type RK-E1117LGR
Item no. 6156231
EAN 4012196543076



Item no. / Type
Width
Height
Colour
Smallest selling unit: 2 piece
2piece
piece
Description
End piece for fastening and side closing of the universal trunking. The required fastening clips, type 2955 GL, are included.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Width | 175 mm |
| Height | 127 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 127x175mm |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,2743 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2743 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2743 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
RK-E1117GR
175
127
Stone grey; RAL 7030
6156223
RK-E1117LGR
175
127
Light grey; RAL 7035
6156231
Colour
RK-E1117GR
Item no.
6156223
Width
175
Height
127
Colour
Stone grey; RAL 7030
RK-E1117LGR
Item no.
6156231
Width
175
Height
127
Colour
Light grey; RAL 7035
