End piece, trunking type WDKH 30045
Type WDKH-E30045RW
|Item no. 6175554
|EAN 4012195813927



Item no. / Type
Dimension b
Dimension a
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece for closing the WDK-H trunking.
Technical data
Dimensions
| Length | 17 mm |
|---|---|
| Width | 45 mm |
| Height | 30 mm |
| Dimension b | 30 mm |
| Dimension a | 45 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 30x45mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
0,0394 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0394 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0394 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Colour
Item no.
WDKH-E30045RW
30
45
Pure white; RAL 9010
6175554
WDKH-E30045LGR
30
45
Light grey; RAL 7035
6175932
Colour
WDKH-E30045RW
Item no.
6175554
Dimension b
30
Dimension a
45
Colour
Pure white; RAL 9010
WDKH-E30045LGR
Item no.
6175932
Dimension b
30
Dimension a
45
Colour
Light grey; RAL 7035
