End piece, trunking type WDKH 15030
Type WDKH-E15030RW
|Item no. 6175546
|EAN 4012195934233



Item no. / Type
6175546 / WDKH-E15030RW
Dimension b
17 mm
Dimension a
30 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
End piece for closing the WDK-H trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
The end pieces are pushed onto the trunking and kept in place by the spring action.
Technical data
Dimensions
| Length | 17 mm |
|---|---|
| Width | 30 mm |
| Height | 17 mm |
| Dimension b | 17 mm |
| Dimension a | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 15x30mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
0,0251 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0251 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0251 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Colour
Item no.
WDKH-E15030RW
17
30
Pure white; RAL 9010
6175546
WDKH-E15030RW
Item no.
6175546
Dimension b
17
Dimension a
30
Colour
Pure white; RAL 9010
