End piece, trunking type WDK 60090
Type WDK HE60090GR
Item no. 6022502
EAN 4012196022755



Item no. / Type
Dimension H
Dimension b
Dimension a
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece to close the WDK trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
The end pieces are pushed onto the trunking and kept in place by the spring action.
Technical data
Dimensions
| Length | 27,5 mm |
|---|---|
| Width | 90 mm |
| Height | 60 mm |
| Dimension H | 90 mm |
| Dimension b | 60 mm |
| Dimension a | 90 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 60x90mm |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,0808 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0808 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0808 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension H
Dimension b
Dimension a
Colour
Item no.
WDK HE60090GR
90
60
90
Stone grey; RAL 7030
6022502
WDK HE60090CW
90
60
90
Cream; RAL 9001
6162819
WDK HE60090LGR
90
60
90
Light grey; RAL 7035
6183816
WDK HE60090RW
90
60
90
Pure white; RAL 9010
6193293
WDK HE60090VW
90
60
90
Traffic white; RAL 9016
6193453
Colour
WDK HE60090GR
Item no.
6022502
Dimension H
90
Dimension b
60
Dimension a
90
Colour
Stone grey; RAL 7030
WDK HE60090CW
Item no.
6162819
Dimension H
90
Dimension b
60
Dimension a
90
Colour
Cream; RAL 9001
WDK HE60090LGR
Item no.
6183816
Dimension H
90
Dimension b
60
Dimension a
90
Colour
Light grey; RAL 7035
WDK HE60090RW
Item no.
6193293
Dimension H
90
Dimension b
60
Dimension a
90
Colour
Pure white; RAL 9010
WDK HE60090VW
Item no.
6193453
Dimension H
90
Dimension b
60
Dimension a
90
Colour
Traffic white; RAL 9016

