End piece, trunking type WDK 15030
Type WDK HE15030VW
Item no. 6193423
EAN 4012196674404



Item no. / Type
Dimension H
Dimension b
Dimension a
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking and are fixed on the floor connector by spring force.
The end pieces are pushed onto the WDK trunking and are fixed on the floor connector by spring force.
Technical data
Dimensions
| Length | 17 mm |
|---|---|
| Width | 30 mm |
| Height | 17 mm |
| Dimension H | 30 mm |
| Dimension b | 17 mm |
| Dimension a | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 15x30mm |
| Material | Polyvinylchloride |
| Colour | Traffic white; RAL 9016 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,0178 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0178 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0178 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension H
Dimension b
Dimension a
Colour
Item no.
WDK HE15030GR
30
17
30
Stone grey; RAL 7030
6158714
WDK HE15030CW
30
17
30
Cream; RAL 9001
6162517
WDK HE15030RW
30
17
30
Pure white; RAL 9010
6193102
WDK HE15030VW
30
17
30
Traffic white; RAL 9016
6193423
Colour
WDK HE15030GR
Item no.
6158714
Dimension H
30
Dimension b
17
Dimension a
30
Colour
Stone grey; RAL 7030
WDK HE15030CW
Item no.
6162517
Dimension H
30
Dimension b
17
Dimension a
30
Colour
Cream; RAL 9001
WDK HE15030RW
Item no.
6193102
Dimension H
30
Dimension b
17
Dimension a
30
Colour
Pure white; RAL 9010
WDK HE15030VW
Item no.
6193423
Dimension H
30
Dimension b
17
Dimension a
30
Colour
Traffic white; RAL 9016
