End piece, Swing, right
Type GAD ER Swing EL
Item no. 6115925
EAN 4012195914396



Item no. / Type
6115925 / GAD ER Swing EL
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
End piece for design device installation trunking of the GAD series. "Swing" design version. The end piece can only be used for closing on the right side.
Standard version in anodised aluminium, different decoration on request.
Standard version in anodised aluminium, different decoration on request.
Technical data
Dimensions
| Length | 37 mm |
|---|---|
| Width | 140 mm |
| Height | 133 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Cut lamination | no |
| for duct width | 140 mm |
| for trunking height | 114 mm |
| Version for | Asymmetrical |
| Fastening type | Lockable |
| Suitable for | Right |
| Dimension | 133x140x37 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | GAD |
Environmental Data
2,0175 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0175 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0175 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
GAD ER Swing EL
aluminium
6115925
GAD ER Swing EL
Item no.
6115925
Colour
aluminium

