End piece, Swing, left
Type GAD EL Swing EL
Item no. 6115915
EAN 4012195914372



Item no. / Type
6115915 / GAD EL Swing EL
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
End piece for design device installation trunking of the GAD series. "Swing" design version. The end piece can only be used for closing on the left side.
Standard version in anodised aluminium, different decoration on request.
Standard version in anodised aluminium, different decoration on request.
Technical data
Dimensions
| Length | 37 mm |
|---|---|
| Width | 140 mm |
| Height | 133 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Cut lamination | no |
| for duct width | 140 mm |
| for trunking height | 114 mm |
| Version for | Asymmetrical |
| Fastening type | Lockable |
| Suitable for | Left |
| Dimension | 133x140x37 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | GAD |
Environmental Data
1,8795 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8795 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8795 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
GAD EL Swing EL
aluminium
6115915
GAD EL Swing EL
Item no.
6115915
Colour
aluminium

