End piece Signa Base ES 70170
Type BRK ES70170 rws
Item no. 6132781
EAN 4012196721894



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
End piece as a fitting for the Signa Base device installation trunking.
For a clean end to the trunking system.
Technical data
Dimensions
| Length | 34 mm |
|---|---|
| Width | 180 mm |
| Height | 73 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | no |
| Cut lamination | yes |
| Protection rating | IP40 |
| Protection rating IK code | IK07. |
| for duct width | 170 mm |
| for trunking height | 70 mm |
| Version for | Symmetrical |
| Fastening type | Lockable |
| Suitable for | Left/right |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 34x180x73 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Signa Base |
Environmental Data
0,4179 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4179 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4179 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
BRK ES70170 cws
Cream; RAL 9001
6132780
BRK ES70170 rws
Pure white; RAL 9010
6132781
BRK ES70170 lgr
Light grey; RAL 7035
6132782
Colour
BRK ES70170 cws
Item no.
6132780
Colour
Cream; RAL 9001
BRK ES70170 rws
Item no.
6132781
Colour
Pure white; RAL 9010
BRK ES70170 lgr
Item no.
6132782
Colour
Light grey; RAL 7035

