End piece Rauduo ESL40105
Type RD ESL40105 rws
Item no. 6132168
EAN 4012196724291



Item no. / Type
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece (left) as a fitting for the Rauduo trunking system.
For a clean end to the trunking system. For attaching to the trunking ends.
Technical data
Dimensions
| Length | 19 mm |
|---|---|
| Width | 106 mm |
| Height | 42 mm |
Technical data
| Halogen-free | no |
|---|---|
| Decoration | Without |
| With carpet strip | no |
| Cover sealing lip | Without |
| Pre-markings | no |
| Version for | Left |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rauduo |
Environmental Data
0,0473 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0473 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0473 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
RD ESL40105 rws
Pure white; RAL 9010
6132168
RD ESL40105 cws
Cream; RAL 9001
6132169
Colour
RD ESL40105 rws
Item no.
6132168
Colour
Pure white; RAL 9010
RD ESL40105 cws
Item no.
6132169
Colour
Cream; RAL 9001

