End piece MKS ES2538
Type MKS ES2538 rws
Item no. 6131408
EAN 4012196717743


Item no. / Type
6131408 / MKS ES2538 rws
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
End piece as a fitting for the MKS mini trunking.
For a clean end to the trunking system.
Technical data
Dimensions
| Length | 11 mm |
|---|---|
| Width | 38 mm |
| Height | 25 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,0302 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0302 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0302 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
MKS ES2538 rws
Pure white; RAL 9010
6131408
MKS ES2538 rws
Item no.
6131408
Colour
Pure white; RAL 9010
