End piece, for trunking type WDK 60170
Type WDK HE60170LGR
Item no. 6183859
EAN 4012196678679



Item no. / Type
Dimension H
Dimension b
Dimension a
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece to close the WDK trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
The end pieces are pushed onto the trunking and kept in place by the spring action.
Technical data
Dimensions
| Length | 27,5 mm |
|---|---|
| Width | 170 mm |
| Height | 60 mm |
| Dimension H | 170 mm |
| Dimension b | 60 mm |
| Dimension a | 170 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 60x170mm |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,1974 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1974 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1974 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension H
Dimension b
Dimension a
Colour
Item no.
WDK HE60170GR
170
60
170
Stone grey; RAL 7030
6022545
WDK HE60170CW
170
60
170
Cream; RAL 9001
6162843
WDK HE60170LGR
170
60
170
Light grey; RAL 7035
6183859
WDK HE60170RW
170
60
170
Pure white; RAL 9010
6193331
WDK HE60170VW
170
60
170
Traffic white; RAL 9016
6193465
Colour
WDK HE60170GR
Item no.
6022545
Dimension H
170
Dimension b
60
Dimension a
170
Colour
Stone grey; RAL 7030
WDK HE60170CW
Item no.
6162843
Dimension H
170
Dimension b
60
Dimension a
170
Colour
Cream; RAL 9001
WDK HE60170LGR
Item no.
6183859
Dimension H
170
Dimension b
60
Dimension a
170
Colour
Light grey; RAL 7035
WDK HE60170RW
Item no.
6193331
Dimension H
170
Dimension b
60
Dimension a
170
Colour
Pure white; RAL 9010
WDK HE60170VW
Item no.
6193465
Dimension H
170
Dimension b
60
Dimension a
170
Colour
Traffic white; RAL 9016

