End piece, for trunking type WDK 13025
Type WDK HE13025RW
Item no. 6193093
EAN 4012196056026



Item no. / Type
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece to close the WDK trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
The end pieces are pushed onto the trunking and kept in place by the spring action.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 25 mm |
| Height | 13,5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 13x25x40 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,0344 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0344 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0344 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
WDK HE13025PW
Oyster white; RAL 1013
6193088
WDK HE13025RW
Pure white; RAL 9010
6193093
Colour
WDK HE13025PW
Item no.
6193088
Colour
Oyster white; RAL 1013
WDK HE13025RW
Item no.
6193093
Colour
Pure white; RAL 9010


