End piece for PYROLINE® Con S BSKH09-K0506 fire protection duct
Type BSKH09-E0506
Item no. 7215591
EAN 4012197308803



Item no. / Type
Dimension B
Dimension H
Smallest selling unit: 1 piece
1piece
piece
Description
End piece for PYROLINE® Con S fire protection duct, type BSKH09-K0506, consisting of fibreglass lightweight concrete which is resistant to water and frost for closing the duct ends.
Including countersunk head screws and stuck-on sealing strip.
Including countersunk head screws and stuck-on sealing strip.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 140 mm |
| Height | 133 mm |
| Dimension L | 40 mm |
| Dimension A | 40 mm |
| Dimension B | 140 mm |
| Dimension H | 133 mm |
Technical data
| Fire resistance class I − installation duct | 90 |
|---|---|
| Fire resistance class E − function maintenance | 30 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| Version for | Left/right |
| ROHS-conformant | yes |
| Dimension | 50x60 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con BSK |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Colour
Item no.
BSKH09-E0506
140
133
Grey
7215591
BSKH09-E0511
190
133
Grey
7215593
BSKH09-E0521
290
133
Grey
7215595
BSKH09-E1021
290
188
Grey
7215597
Dimension B
Dimension H
BSKH09-E0506
Item no.
7215591
Dimension B
140
Dimension H
133
Colour
Grey
BSKH09-E0511
Item no.
7215593
Dimension B
190
Dimension H
133
Colour
Grey
BSKH09-E0521
Item no.
7215595
Dimension B
290
Dimension H
133
Colour
Grey
BSKH09-E1021
Item no.
7215597
Dimension B
290
Dimension H
188
Colour
Grey

