End piece for PYROLINE® Con D BSKD12-K1021 fire protection duct
Type BSKD12-E1021
Item no. 7215277
EAN 4012197308346



Item no. / Type
Dimension B
Dimension H
Smallest selling unit: 1 piece
1piece
piece
Description
End piece for PYROLINE® Con D fire protection duct, type BSKD12-K1021, consisting of fibreglass lightweight concrete which is resistant to water and frost for closing the duct ends.
Including countersunk head screws and stuck-on sealing strip.
Including countersunk head screws and stuck-on sealing strip.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 330 mm |
| Height | 168 mm |
| Dimension L | 60 mm |
| Dimension A | 60 mm |
| Dimension B | 330 mm |
| Dimension H | 188 mm |
Technical data
| Fire resistance class I − installation duct | 120 |
|---|---|
| Fire resistance class E − function maintenance | 90 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 3 |
| Version for | Left/right |
| ROHS-conformant | yes |
| Dimension | 105x210 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con BSK |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Colour
Item no.
BSKD12-E1021
330
188
Grey
7215277
BSKD12-E0506
180
133
Grey
7215270
BSKD12-E0511
230
133
Grey
7215272
BSKD12-E0521
330
133
Grey
7215274
Dimension B
Dimension H
BSKD12-E1021
Item no.
7215277
Dimension B
330
Dimension H
188
Colour
Grey
BSKD12-E0506
Item no.
7215270
Dimension B
180
Dimension H
133
Colour
Grey
BSKD12-E0511
Item no.
7215272
Dimension B
230
Dimension H
133
Colour
Grey
BSKD12-E0521
Item no.
7215274
Dimension B
330
Dimension H
133
Colour
Grey

