End piece, for cable trunking type LKM 60200
Type LKM EK60200GRSW
Item no. 6249788
EAN 4012197377489



Item no. / Type
6249788 / LKM EK60200GRSW
Colour
Graphite black; RAL 9011
Smallest selling unit: 5 piece
5piece
piece
Description
End piece for closing the LKM ducts.
Technical data
Dimensions
| Length | 18 mm |
|---|---|
| Width | 203 mm |
| Height | 65 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 60x200mm |
| Material | Thermoplastic elastomer |
| Colour | Graphite black; RAL 9011 |
| Product series | LKM |
Environmental Data
0,1112 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1112 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1112 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
LKM EK60200GRSW
Graphite black; RAL 9011
6249788
LKM EK60200GRSW
Item no.
6249788
Colour
Graphite black; RAL 9011
