End piece, for cable trunking type LKM 60100
Type LKM EK60100GRSW
Item no. 6249784
EAN 4012197377441



Item no. / Type
6249784 / LKM EK60100GRSW
Colour
Graphite black; RAL 9011
Smallest selling unit: 5 piece
5piece
piece
Description
End piece for closing the LKM ducts.
Technical data
Dimensions
| Length | 18 mm |
|---|---|
| Width | 103 mm |
| Height | 65 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Version for | Left/right |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 60x100mm |
| Material | Thermoplastic elastomer |
| Colour | Graphite black; RAL 9011 |
| Product series | LKM |
Environmental Data
0,0644 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0644 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0644 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
LKM EK60100GRSW
Graphite black; RAL 9011
6249784
LKM EK60100GRSW
Item no.
6249784
Colour
Graphite black; RAL 9011
