End piece, for cable trunking type LKM 30030
Type LKM E30030RW
Item no. 6249410
EAN 4012197269388



Item no. / Type
Dimension b
Dimension a
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece for closing the LKM ducts.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Width | 30 mm |
| Height | 30 mm |
| Dimension b | 30 mm |
| Dimension a | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Version for | Left/right |
| Fastening type | Lockable |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 30x30mm |
| Surface | Strip galvanised / plastic coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | LKM |
Environmental Data
0,153 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,153 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,153 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Colour
Item no.
LKM E30030FS
30
30
zinc
6247876
LKM E30030RW
30
30
Pure white; RAL 9010
6249410
Colour
LKM E30030FS
Item no.
6247876
Dimension b
30
Dimension a
30
Colour
zinc
LKM E30030RW
Item no.
6249410
Dimension b
30
Dimension a
30
Colour
Pure white; RAL 9010

