End piece, duct height 40 mm, pure white
Type PLM EP 0410 RW
Item no. 7218088
EAN 4012197310264



Item no. / Type
7218088 / PLM EP 0410 RW
Dimension B
105 mm
Dimension H
41 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
End piece with intumescent fire protection mesh to close the PYROLINE® Rapid PLM installation duct.
Technical data
Technical data
| Usable cross-section | 1780 mm² |
|---|---|
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 105x20x41 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension B | 105 mm |
|---|---|
| Dimension H | 41 mm |
Environmental Data
0,3423 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3423 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3423 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Colour
Item no.
PLM EP 0410 RW
105
41
Pure white; RAL 9010
7218088
PLM EP 0410 RW
Item no.
7218088
Dimension B
105
Dimension H
41
Colour
Pure white; RAL 9010

