End piece, copper-plated
Type 280 VK
Item no. 5320054
EAN 4012195421337



Item no. / Type
5320054 / 280 VK
Fit
Rd 8-10 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• With Ø 11 mm fastening hole
• 2 hexagonal bolts M6 x 12, bolts made of hot galvanised steel or of VA
• Clamping block made of die-cast zinc or copper-plated die-cast zinc
• 2 hexagonal bolts M6 x 12, bolts made of hot galvanised steel or of VA
• Clamping block made of die-cast zinc or copper-plated die-cast zinc
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Fastening hole | 11 mm |
| Type of fastening screw | Hexagonal bolt |
| Type of connector | End piece |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 60x30x25 |
| Material | Die-cast zinc |
Environmental Data
0,0534 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0534 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0534 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
280 VK
Rd 8-10
5320054
280 VK
Item no.
5320054
Fit
Rd 8-10

