End cap WE 40/65
Type WPK SR OR
Item no. 6372881
EAN 4012195668091



Item no. / Type
Version for
Smallest selling unit: 20 piece
20piece
piece
Description
End cap to cover the ends of angle profile, type WE 40/65.
Technical data
Dimensions
| Width | 16,8 mm |
|---|
Technical data
| Suitable for profile shapes | L profile |
|---|---|
| Version for | End cap, right |
| ROHS-conformant | yes |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
Environmental Data
0,0164 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0164 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0164 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Version for
Item no.
WPK SR OR
End cap, right
6372881
WPK SL OR
End cap, left
6372898
Version for
WPK SR OR
Item no.
6372881
Version for
End cap, right
WPK SL OR
Item no.
6372898
Version for
End cap, left


