End cap MS5030
Type MS5030 SK
|Item no. 1124563
|EAN 4012195785323



Item no. / Type
1124563 / MS5030 SK
Smallest selling unit: 25 piece
25piece
piece
Description
End caps for profile rail, type MS5030.
Technical data
Dimensions
| Length | 34,8 mm |
|---|---|
| Width | 55 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 55x25mm |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | Rail system |
Environmental Data
0,0418 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0418 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0418 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
MS5030 SK
1124563
MS5030 SK
Item no.
1124563

