End cap MS4141
Type MS4141 SK
Item no. 1122900
EAN 4012195686200



Item no. / Type
1122900 / MS4141 SK
Version for
End cap
Smallest selling unit: 25 piece
25piece
piece
Description
End cap for profile rail, type MS4141.
Technical data
Dimensions
| Length | 46,3 mm |
|---|---|
| Width | 45,8 mm |
| Height | 25 mm |
Technical data
| Suitable for profile shapes | C profile |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 41x41 |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | Rail system |
Environmental Data
0,0412 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0412 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0412 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Version for
Item no.
MS4141 SK
End cap
1122900
MS4141 SK
Item no.
1122900
Version for
End cap


