End cap MS4121
Type MS4121 SK
Item no. 1122902
EAN 4012195686217



Item no. / Type
1122902 / MS4121 SK
Version for
End cap
Smallest selling unit: 25 piece
25piece
piece
Description
End cap for profile rail, type MS4121.
Technical data
Dimensions
| Length | 26 mm |
|---|---|
| Width | 45,6 mm |
| Height | 18 mm |
Technical data
| Suitable for profile shapes | C profile |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 41x21 |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | Rail system |
Environmental Data
0,0245 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0245 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0245 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Version for
Item no.
MS4121 SK
End cap
1122902
MS4121 SK
Item no.
1122902
Version for
End cap



