End cap MS4121
Type MS4121 EK
Item no. 1122904
EAN 4012196255726



Item no. / Type
1122904 / MS4121 EK
Smallest selling unit: 50 piece
50piece
piece
Description
End cap for profile rail, type MS 21.
Technical data
Dimensions
| Length | 12,5 mm |
|---|---|
| Width | 41,5 mm |
| Height | 21,5 mm |
Technical data
| Suitable for profile shapes | C profile |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 41x21mm |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | Rail system |
Environmental Data
0,0161 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0161 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0161 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
MS4121 EK
1122904
MS4121 EK
Item no.
1122904

