End cap CM3518/AM3518
Type CM3518 SK
|Item no. 1124502
|EAN 4012195668114




Item no. / Type
1124502 / CM3518 SK
Version for
End cap
Smallest selling unit: 50 piece
50piece
piece
Description
End cap for profile rail types CM3518 and AM3518.
Technical data
Dimensions
| Length | 16 mm |
|---|---|
| Width | 38,6 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Suitable for profile shapes | C profile |
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 38,6x21,6x16 |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | Rail system |
Environmental Data
0,0141 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0141 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0141 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Version for
Item no.
CM3518 SK
End cap
1124502
CM3518 SK
Item no.
1124502
Version for
End cap


