Encoding pin
Type CST-STD K
Item no. 6120797
EAN 4012196602889



Item no. / Type
6120797 / CST-STD K
Smallest selling unit: 10 piece
10piece
piece
Description
Encoding pin as socket attachment for the use of encoded sockets, type STD.
Technical data
Technical data
| Nominal voltage | 250 V |
|---|---|
| Surface version | Matt |
| ROHS-conformant | yes |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | Modul 45® socket |
Environmental Data
0,0264 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0264 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0264 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
CST-STD K
6120797
CST-STD K
Item no.
6120797

