Electrogalvanised steel sleeve, without thread
Type SV25W G
Item no. 2046856
EAN 4012195924807



Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
Accessory part: plug-in sleeve for the connections between electrical installation pipes. With burr-free inner wall.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Dimension L | 60 mm |
| Dimension d | 25,7 mm |
| Dimension t | 1,2 mm |
| Dimension m (mm) | M25 |
| Dimension l | 30 mm |
| Dimension D | 28,1 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | 25 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 25 mm |
| With inspection opening and lid | no |
| Two-part | no |
| Version for | Connector |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 400 °C |
| Dimension | Ø25mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Metal pipes |
Environmental Data
0,1172 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1172 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1172 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SV16W G
2046854
SV20W G
2046855
SV25W G
2046856
SV32W G
2046857
SV40W G
2046858
SV50W G
2046859
SV63W G
2046860
SV16W G
Item no.
2046854
SV20W G
Item no.
2046855
SV25W G
Item no.
2046856
SV32W G
Item no.
2046857
SV40W G
Item no.
2046858
SV50W G
Item no.
2046859
SV63W G
Item no.
2046860



