Electrogalvanised steel sleeve, with thread
Type SVM20W G
Item no. 2046876
EAN 4012195925002




Item no. / Type
Thread
for pipe diameter
Smallest selling unit: 50 piece
50piece
piece
Description
Accessory part: coupling with thread according to EN 60423 to connect electrical installation pipes and 90° bends.
Technical data
Dimensions
| Dimension L | 30 mm |
|---|---|
| Dimension d | 20 mm |
| Dimension t | 2 mm |
| Dimension m (mm) | M20 |
| Dimension D | 22,5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Thread | M20x1,5 |
| Size | 20 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 20 mm |
| With inspection opening and lid | no |
| Two-part | no |
| Version for | Thread |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 400 °C |
| Dimension | M20x1,5 |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Metal pipes |
Environmental Data
0,1865 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1865 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1865 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
for pipe diameter
Item no.
SVM16W G
M16x1,5
16
2046875
SVM20W G
M20x1,5
20
2046876
SVM25W G
M25x1,5
25
2046877
SVM32W G
M32x1,5
32
2046878
SVM40W G
M40x1,5
40
2046879
SVM50W G
M50x1,5
50
2046880
SVM63W G
M63x1,5
63
2046881
Thread
for pipe diameter
SVM16W G
Item no.
2046875
Thread
M16x1,5
for pipe diameter
16
SVM20W G
Item no.
2046876
Thread
M20x1,5
for pipe diameter
20
SVM25W G
Item no.
2046877
Thread
M25x1,5
for pipe diameter
25
SVM32W G
Item no.
2046878
Thread
M32x1,5
for pipe diameter
32
SVM40W G
Item no.
2046879
Thread
M40x1,5
for pipe diameter
40
SVM50W G
Item no.
2046880
Thread
M50x1,5
for pipe diameter
50
SVM63W G
Item no.
2046881
Thread
M63x1,5
for pipe diameter
63


