Electrogalvanised steel bend, without thread
Type SBN50 G
Item no. 2046813
EAN 4012196387885




Item no. / Type
For nominal pipe diameter
Smallest selling unit: 5 piece
5piece
piece
Description
90° bend with moulded sleeves, for electrical installation pipes according to EN 61386-1. With burr-free inner wall.
Technical data
Dimensions
| Dimension A | 131 mm |
|---|---|
| Dimension d | 51 mm |
| Dimension B | 358 mm |
| Dimension t | 1,5 mm |
| Dimension m (mm) | M50 |
| Dimension l | 60 mm |
| Dimension R | 200 mm |
| Dimension D | 54 mm |
Technical data
| Halogen-free | no |
|---|---|
| Angle of the bend | 90 ° |
| Polished surface | no |
| With sleeve | yes |
| Flexible | no |
| Brushed surface | no |
| With inspection opening and lid | no |
| Two-part | no |
| For nominal pipe diameter | 50 mm |
| Version for | Connector |
| ROHS-conformant | yes |
| Dimension | Ø50mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Metal pipes |
Environmental Data
3,7664 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,7664 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,7664 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
For nominal pipe diameter
Item no.
SBN16 G
16
2046808
SBN20 G
20
2046809
SBN25 G
25
2046810
SBN32 G
32
2046811
SBN40 G
40
2046812
SBN50 G
50
2046813
SBN63 G
63
2046814
For nominal pipe diameter
SBN16 G
Item no.
2046808
For nominal pipe diameter
16
SBN20 G
Item no.
2046809
For nominal pipe diameter
20
SBN25 G
Item no.
2046810
For nominal pipe diameter
25
SBN32 G
Item no.
2046811
For nominal pipe diameter
32
SBN40 G
Item no.
2046812
For nominal pipe diameter
40
SBN50 G
Item no.
2046813
For nominal pipe diameter
50
SBN63 G
Item no.
2046814
For nominal pipe diameter
63
