Electrogalvanised steel bend, with thread
Type SBNM25 G
Item no. 2046780
EAN 4012196388189



Item no. / Type
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
90° bend for electrical installation pipes according to EN 61386-1 with threaded ends to DIN EN 60423. With burr-free inner wall.
One connection sleeve is already screwed onto each pipe bend.
One connection sleeve is already screwed onto each pipe bend.
Technical data
Dimensions
| Dimension A | 68 mm |
|---|---|
| Dimension B | 190 mm |
| Dimension t | 1,6 mm |
| Dimension m (mm) | M25 |
| Dimension l | 18 mm |
| Dimension R | 110 mm |
| Dimension D | 25 mm |
Technical data
| Halogen-free | no |
|---|---|
| Thread | M25x1,5 |
| Angle of the bend | 90 ° |
| Polished surface | no |
| With sleeve | yes |
| Flexible | no |
| Brushed surface | no |
| With inspection opening and lid | no |
| Two-part | no |
| For nominal pipe diameter | 25 mm |
| Version for | Thread |
| ROHS-conformant | yes |
| Dimension | M25x1,5 |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Metal pipes |
Environmental Data
0,8097 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8097 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8097 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
SBNM16 G
M16x1,5
2046778
SBNM20 G
M20x1,5
2046779
SBNM25 G
M25x1,5
2046780
SBNM32 G
M32x1,5
2046781
SBNM40 G
M40x1,5
2046782
SBNM50 G
M50x1,5
2046783
SBNM63 G
M63x1,5
2046784
Thread
SBNM16 G
Item no.
2046778
Thread
M16x1,5
SBNM20 G
Item no.
2046779
Thread
M20x1,5
SBNM25 G
Item no.
2046780
Thread
M25x1,5
SBNM32 G
Item no.
2046781
Thread
M32x1,5
SBNM40 G
Item no.
2046782
Thread
M40x1,5
SBNM50 G
Item no.
2046783
Thread
M50x1,5
SBNM63 G
Item no.
2046784
Thread
M63x1,5
