Electrical insulating and sealing compound
Type 115 GR-GN
Item no. 2340038
EAN 4012195228011



Item no. / Type
2340038 / 115 GR-GN
Smallest selling unit: 10 piece
10piece
piece
Description
In rods.
Permanently elastic, fibre-free sealing kit on a polymer and a mineral basis to fill cavities in installations, e.g. cable glands or similar components, to prevent the entry of dirt and water.
Colour: Natural
Characteristics of the sealing kit:
• Halogen-, acid- and silicone-free
• Can also be processed at low temperatures
• Permanent heat resistance to +80 °C
• Corrosion-resistant
• Low water consumption
• Good insulation properties
• Puncture strength 16 kV/mm to VDE 0291 Part 2
• Can be stored almost indefinitely
Permanently elastic, fibre-free sealing kit on a polymer and a mineral basis to fill cavities in installations, e.g. cable glands or similar components, to prevent the entry of dirt and water.
Colour: Natural
Characteristics of the sealing kit:
• Halogen-, acid- and silicone-free
• Can also be processed at low temperatures
• Permanent heat resistance to +80 °C
• Corrosion-resistant
• Low water consumption
• Good insulation properties
• Puncture strength 16 kV/mm to VDE 0291 Part 2
• Can be stored almost indefinitely
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Packaging | Rod |
| Version for | Mineral base |
| Dimension | ca.100g |
| Colour | Natural |
| Product series | Threaded connection accessories |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
115 GR-GN
2340038
115 GR-GN
Item no.
2340038
