EI90 T piece for PLCS D091220 fire protection duct
Type PLCS T091220
|Item no. 7217914
|EAN 4012196836772



Item no. / Type
Dimension B
Dimension H
Dimension b
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
T piece for PYROLINE® Con S EI90 fire protection duct, type PLCS D091220, consisting of fibreglass light concrete which is resistant to water and frost, for the creation of T branches in the duct route. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.
Including connection screws and sealing strips.
Including connection screws and sealing strips.
Technical data
Dimensions
| Dimension L | 600 mm |
|---|---|
| Dimension B | 348 mm |
| Dimension H | 230 mm |
| Dimension b | 200 mm |
| Dimension l | 450 mm |
| Dimension h | 120 mm |
Technical data
| With perforation | no |
|---|---|
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 200x120 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con PLC |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Dimension b
Dimension h
Colour
Item no.
PLCS T090810
248
190
100
80
Grey
7217910
PLCS T091220
348
230
200
120
Grey
7217914
Dimension B
Dimension H
Dimension b
Dimension h
PLCS T090810
Item no.
7217910
Dimension B
248
Dimension H
190
Dimension b
100
Dimension h
80
Colour
Grey
PLCS T091220
Item no.
7217914
Dimension B
348
Dimension H
230
Dimension b
200
Dimension h
120
Colour
Grey


