EI60 wall connection collar for PLCS D060810 fire protection duct
Type PLCS W060810
Item no. 7217960
EAN 4012196836871


Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Wall connection collar for PYROLINE® Con S EI60 fire protection duct, type PLCS D060810, consisting of fibre-glass light concrete, which is resistant to water and frost, for mounting on the fire protection duct in the area of wall connections and wall penetrations. Consists of 4 single plates (width 50 mm, depth 30 mm).
Including countersunk head screws.
Including countersunk head screws.
Technical data
Technical data
| Type of accessory | Wall connection collar |
|---|---|
| ROHS-conformant | yes |
| Classification EI − installation duct | 60 |
| Dimension | 100x80 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con PLC |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
PLCD W060810
7215820
PLCD W061220
7215824
PLCD W090810
7215830
PLCD W091220
7215834
PLCS W060810
7217960
PLCS W061220
7217964
PLCS W090810
7217970
PLCS W091220
7217974
PLCD W060810
Item no.
7215820
PLCD W061220
Item no.
7215824
PLCD W090810
Item no.
7215830
PLCD W091220
Item no.
7215834
PLCS W060810
Item no.
7217960
PLCS W061220
Item no.
7217964
PLCS W090810
Item no.
7217970
PLCS W091220
Item no.
7217974


